VF-S150-XXA-CF Series
150W, single output, metal enclosed, 5.0x3.20x2.0


VF-S150-XXA-CF Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    Metal Enclosed
  • Dimensions LxWxH (in)
    5 x 3.2 x 1.5
  • Dimensions LxWxH (mm)
    127 x 81.28 x 38.1

Models

Model Number Power (W) Output Current (A)
VF-S150-03A-CF 150 30 -- -- --
VF-S150-05A-CF 150 30 -- -- --
VF-S150-12A-CF 150 12.5 -- -- --
VF-S150-18A-CF 150 8.82 -- -- --
VF-S150-24A-CF 150 6.25 -- -- --
VF-S150-48A-CF 150 4.28 -- -- --