VFM40-T Series
40 W, Triple Output, Open Frame, Chassis Mount, Ac-Dc Power Supply


Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    Open Frame
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    4 x 2 x 1.2
  • Dimensions LxWxH (mm)
    101.6 x 50.8 x 30.48

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Sample Request RFQ
VFM40-T5125 40.5 5/ 12/ -5 5/ 2.5/ 0.5 TUV, UL/cUL, CE -- -- -- Sample Request Request a Quote
VFM40-T512 42.6 5/ 12/ -12 5/ 2.5/ 0.5 TUV, UL/cUL, CE -- -- -- Sample Request Request a Quote
VFM40-T515 42 5/ 15/ -15 5/ 2.3/ 0.5 TUV, UL/cUL, CE -- -- -- Sample Request Request a Quote
VFM40-T52412 42.6 5/ 24/ -12 5/ 1.5/ 0.5 TUV, UL/cUL, CE -- -- -- Sample Request Request a Quote
VFM40-T5245 40.5 5/ 24/ -5 5/ 1.5/ 0.5 TUV, UL/cUL, CE -- -- -- Sample Request Request a Quote
VFM40-T52412-1 42.6 5/ 24/ 12 5/ 1.5/ 0.5 TUV, UL/cUL, CE -- -- -- Sample Request Request a Quote
VFM40-T3512 30 3.3/ 5/ -12 7/ 3.5/ 0.5 TUV, UL/cUL, CE -- -- -- Sample Request Request a Quote