VGD-60 Series
60 W, Dual Output, Metal Case, Chassis Mount, Ac-Dc Power Supply


Features

  • Up to 60 W continuous power
  • Universal input voltage range
  • Dual regulated outputs
  • Brown out protection
  • Over voltage, over current, and short circuit protections
  • UL/cUL and Intertek 60950-1 safety approvals
  • Built-in EMI filter
  • Efficiency up to 80%

Specifications

  • Input Voltage (Vac)
    85 ~ 264
  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    5.1 x 3.9 x 1.5
  • Dimensions LxWxH (mm)
    129.54 x 99.06 x 38.1

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGD-60-D512 60 5/ 12 6/ 4 UL/cUL, CE 3D Model Stock Check VGD-60-D512 -- Sample Request Request a Quote
VGD-60-D524 60 5/ 24 6/ 2.2 UL/cUL, CE 3D Model Stock Check VGD-60-D524 -- Sample Request Request a Quote