VGS-50 Series
50 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply


The VGS-50 series is a highly efficient ac-dc power supply packaged in a compact metal case. Featuring no-load power consumption of less that 0.5W, these convection-cooled units are ideal for green applications that are seeking to reduce overall standby power consumption.

Features

  • Up to 53 W continuous power
  • Universal input voltage range
  • Compact footprint
  • Over voltage, over current, and short circuit protections
  • UL/cUL and TUV safety approvals
  • No load power consumption < 0.5 W
  • Efficiency up to 90%

Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    3.9 x 3.82 x 1.42
  • Dimensions LxWxH (mm)
    99.06 x 97.03 x 36.07

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-50-3.3 33 3.3 10 TUV, UL/cUL, CE 3D Model VGS-50-3.3 -- -- Sample Request Request a Quote
VGS-50-5 50 5 10 TUV, UL/cUL, CE 3D Model VGS-50-5 Stock Check VGS-50-5 -- Sample Request Request a Quote
VGS-50-12 50 12 4.2 TUV, UL/cUL, CE 3D Model VGS-50-12 Stock Check VGS-50-12 -- Sample Request Request a Quote
VGS-50-15 51 15 3.4 TUV, UL/cUL, CE 3D Model VGS-50-15 Stock Check VGS-50-15 -- Sample Request Request a Quote
VGS-50-24 53 24 2.2 TUV, UL/cUL, CE 3D Model VGS-50-24 Stock Check VGS-50-24 -- Sample Request Request a Quote
VGS-50-48 53 48 1.1 TUV, UL/cUL, CE 3D Model VGS-50-48 Stock Check VGS-50-48 -- Sample Request Request a Quote