VOF-50 Series
50 W, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply


The VOF-50 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 2 x 4" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Features

  • Up to 50 W continuous power
  • Universal input voltage range
  • Industry standard 2” x 4” footprint
  • Low no load power consumption
  • Over voltage, over current, and short circuit protections
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 89%

Specifications

  • Input Voltage (Vac)
    90 ~ 277
  • Package Type
    Open Frame
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    4 x 2 x 1.32
  • Dimensions LxWxH (mm)
    101.6 x 50.75 x 33.6

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check 3D Model Sample Request RFQ
VOF-50-5 33.35 5 6.67 TUV, UL/cUL, CE Stock Check VOF-50-5 3D Model VOF-50-5 -- Sample Request Request a Quote
VOF-50-12 50 12 4.2 TUV, UL/cUL, CE Stock Check VOF-50-12 3D Model VOF-50-12 -- Sample Request Request a Quote
VOF-50-15 50 15 3.4 TUV, UL/cUL, CE Stock Check VOF-50-15 3D Model VOF-50-15 -- Sample Request Request a Quote
VOF-50-24 50 24 2.1 TUV, UL/cUL, CE Stock Check VOF-50-24 3D Model VOF-50-24 -- Sample Request Request a Quote