VSUU-150 Series
150 W, Single Output, PFC, 3" x 5" U-Frame, Chassis Mount, Ac-Dc Power Supply


VSUU-150 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    U-Frame
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    5 x 3.2 x 1.62
  • Dimensions LxWxH (mm)
    127 x 81.28 x 41.15

Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model
VSUU-150-9 144 9 16 TUV, UL/cUL, CE 3D Model -- --
VSUU-150-12 150 12 12.5 TUV, UL/cUL, CE 3D Model -- --
VSUU-150-15 150 15 10 TUV, UL/cUL, CE 3D Model -- --
VSUU-150-18 150 18 8.33 TUV, UL/cUL, CE 3D Model -- --
VSUU-150-24 150 24 6.25 TUV, UL/cUL, CE 3D Model -- --
VSUU-150-30 150 30 5 TUV, UL/cUL, CE 3D Model -- --
VSUU-150-36 150 36 4.17 TUV, UL/cUL, CE 3D Model -- --
VSUU-150-48 150 48 3.13 TUV, UL/cUL, CE 3D Model -- --