VUM-S400-XXR Series
400 W, Single Output, PFC, Load Share, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply


VUM-S400-XXR Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    9 x 5 x 1.6
  • Dimensions LxWxH (mm)
    228.6 x 127 x 40.64

Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model
VUM-S400-03R 198 3.3 60 TUV, UL/cUL -- 3D Model VUM-S400-03R -- --
VUM-S400-05R 300 5 60 TUV, UL/cUL -- 3D Model VUM-S400-05R -- --
VUM-S400-12R 400 12 33.34 TUV, UL/cUL -- 3D Model VUM-S400-12R -- --
VUM-S400-18R 400 18 25 TUV, UL/cUL -- 3D Model VUM-S400-18R -- --
VUM-S400-24R 400 24 18.19 TUV, UL/cUL -- 3D Model VUM-S400-24R -- --
VUM-S400-36R 400 36 12.9 TUV, UL/cUL -- 3D Model VUM-S400-36R -- --
VUM-S400-48R 400 48 9.53 TUV, UL/cUL -- 3D Model VUM-S400-48R -- --