VDRS-40 Series
40 W, Single Output, DIN Rail, Ac-Dc Power Supply


Features

  • Up to 40 W continuous power
  • Universal input voltage range
  • Brown out protection
  • Over current, over temperature, over voltage, and short circuit protections
  • Output trim
  • UL1310, UL508, and TUV safety approvals
  • Efficiency up to 85%

Specifications

  • Input Voltage (Vac)
    88 ~ 264
  • Package Type
    Encapsulated
  • Mounting Style
    DIN Rail
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    3.9 x 1.57 x 3.54
  • Dimensions LxWxH (mm)
    99.06 x 40 x 89.92

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check RFQ
VDRS-40-12 40.8 12 3.4 UL/cUL, CE 3D Model Stock Check VDRS-40-12 -- -- Request a Quote
VDRS-40-15 40.5 15 2.7 UL/cUL, CE 3D Model Stock Check VDRS-40-15 -- -- Request a Quote
VDRS-40-24 40.8 24 1.7 UL/cUL, CE 3D Model Stock Check VDRS-40-24 -- -- Request a Quote
VDRS-40-48 40.8 48 0.85 UL/cUL, CE 3D Model Stock Check VDRS-40-48 -- -- Request a Quote