PFR-2100 Series
2050 W, Single Output, PFC, Front-End, Hot-Swap, Ac-Dc Power Supply


The PFR-2100 is a blind-mate rectifier with a programmable output voltage range of 100~410 Vdc. Featuring high efficiency and the ability to parallel up to 12 units, this ac-dc power supply is ideal for high voltage distributed dc bus power systems.

Features

  • Up to 2050 W continuous power
  • Current limited to 5.125 A
  • Blind mate connections for hot-swap functionality
  • Power factor correction
  • DROOP current sharing
  • Single I/O connector for AC input, DC output & signals
  • Remote on/off control
  • Power good signal
  • Front panel LED indicators
  • Efficiency up to 93%

Specifications

  • Input Voltage (Vac)
    180 ~ 264
  • Package Type
    Front-End
  • Mounting Style
    Hot-Swap
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    11.5 x 5.2 x 2.5
  • Dimensions LxWxH (mm)
    292.1 x 132.08 x 63.5

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) RFQ
PFR-2100-400 2050 400 5.125 -- -- -- -- Request a Quote