VSK-S20-T Series
20 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply


The VSK-S20-T series is an ac-dc power supply module housed in a rugged chassis mount package. Featuring high efficiency, 3K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in a variety of industrial control and automation applications where the convenience of chassis mounting is required.

Features

  • • Up to 20 W continuous power
  • • Universal input voltage range
  • • Rugged chassis mount design
  • • Over voltage, over temperature, and short circuit protections
  • • UL/cUL safety approvals
  • • Low no load power consumption

Specifications

• Input Voltage (Vac)
85 ~ 264
• Package Type
Encapsulated
• Mounting Style
Chassis
• Grade
Commercial
• Dimensions LxWxH (in)
3.78 x 2.13 x 1.26
• Dimensions LxWxH (mm)
96.1 x 54 x 32

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check 3D Model RFQ
VSK-S20-3R3U-T 14 3.3 4.1 UL/cUL Stock Check VSK-S20-3R3U-T 3D Model VSK-S20-3R3U-T --
VSK-S20-5U-T 18 5 3.5 UL/cUL Stock Check VSK-S20-5U-T 3D Model VSK-S20-5U-T --
VSK-S20-9U-T 19 9 2.1 UL/cUL Stock Check VSK-S20-9U-T 3D Model VSK-S20-9U-T --
VSK-S20-12U-T 19 12 1.6 UL/cUL Stock Check VSK-S20-12U-T 3D Model VSK-S20-12U-T --
VSK-S20-15U-T 20 15 1.3 UL/cUL Stock Check VSK-S20-15U-T 3D Model VSK-S20-15U-T --
VSK-S20-24U-T 20 24 0.85 UL/cUL Stock Check VSK-S20-24U-T 3D Model VSK-S20-24U-T --