PLDA25 Series
25 W, Single Output, Dimmable, Constant Current, Ac-Dc LED Driver Power Supply


The 25 watt PLDA25 ac-dc power supply series is a compact, highly efficient constant current solution for driving LEDs. Available with output current ratings from 530 to 1100 mA, these dimmable ac-dc LED drivers deliver a wide input range of 90~305 Vac, a suite of standard safety approvals, and IP protection options, providing a reliable solution for a range of indoor and outdoor LED lighting applications.

Features

  • Low profile
  • Wide input voltage range
  • Power factor correction
  • Over voltage and continuous short circuit protections
  • UL 8750, IEC/EN61347-2-13 approval
  • EN61000-3-2 Class C (harmonic current)
  • Efficiency up to 86%
  • Suitable for LED lighting and signage applications

Specifications

  • Type
    CC
  • Package Type
    Plastic Case
  • Mounting Style
    Chassis
  • Dimensions LxWxH (in)
    5.511 x 1.181 x 0.789
  • Dimensions LxWxH (mm)
    140 x 30 x 20

Available Models

Model Number Input Voltage (Vac) Power (W) Output Current (mA) Output Voltage (Vdc) Safety Approvals Dimming IP Rating RFQ
PLDA25-530-277 90 ~ 305 25.44 530 9 ~ 48 UL, TUV, PSE No 64 -- -- -- -- Request a Quote
PLDA25-530-277A 90 ~ 305 25.44 530 9 ~ 48 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA25-530-277PE 90 ~ 305 25.44 530 9 ~ 48 UL, TUV, PSE PWM, 1~10V 64 -- -- -- -- Request a Quote
PLDA25-530-277PEA 90 ~ 305 25.44 530 9 ~ 48 UL, TUV, PSE PWM, 1~10V 64 -- -- -- -- Request a Quote
PLDA25-700-277 90 ~ 305 25.2 700 9 ~ 36 UL, TUV, PSE No 64 -- -- -- -- Request a Quote
PLDA25-700-277A 90 ~ 305 25.2 700 9 ~ 36 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA25-700-277PE 90 ~ 305 25.2 700 9 ~ 36 UL, TUV, PSE PWM, 1~10V 64 -- -- -- -- Request a Quote
PLDA25-700-277PEA 90 ~ 305 25.2 700 9 ~ 36 UL, TUV, PSE PWM, 1~10V 67 -- -- -- -- Request a Quote
PLDA25-1100-277 90 ~ 305 26.4 1110 9 ~ 24 UL, TUV, PSE No 64 -- -- -- -- Request a Quote
PLDA25-1100-277A 90 ~ 305 26.4 1110 9 ~ 24 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA25-1100-277PE 90 ~ 305 26.4 1110 9 ~ 24 UL, TUV, PSE PWM, 1~10V 64 -- -- -- -- Request a Quote
PLDA25-1100-277PEA 90 ~ 305 26.4 1110 9 ~ 24 UL, TUV, PSE PWM, 1~10V 67 -- -- -- -- Request a Quote