PLDA50 Series
50 W, Dual Output, Constant Current, Ac-Dc LED Driver Power Supply


The 50 watt PLDA50 ac-dc power supply series is a compact, dual output constant current solution for driving LEDs. Available with dual currents of 600 or 1000 mA, these ac-dc LED drivers deliver a suite of standard safety approvals and protections, providing a reliable solution for range of LED lighting applications.

Features

  • Low profile
  • Power factor correction
  • Over voltage and continuous short circuit protections
  • UL 8750, IEC/EN61347-2-13 approval
  • EN61000-3-2 Class C (harmonic current)
  • Efficiency up to 86%
  • Suitable for LED lighting and signage applications

Specifications

  • Type
    CC
  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Dimensions LxWxH (in)
    11.81 x 1.421 x 0.96
  • Dimensions LxWxH (mm)
    300 x 36.1 x 24.5

Available Models

Model Number Input Voltage (Vac) Power (W) Output Current (mA) Output Current 2 (mA) Output Voltage (Vdc) Output Voltage 2 (Vdc) Safety Approvals Dimming RFQ
PLDA50-D600-240 90 ~ 264 50 600 600 18 ~ 42 18 ~ 42 UL, TUV, PSE No -- -- -- -- Request a Quote
PLDA50-D1000-240 90 ~ 264 50 1000 1000 8 ~ 24 8 ~ 24 UL, TUV, PSE No -- -- -- -- Request a Quote