NDM3Z-90 Series
90 A Digital POL Dc-Dc Converter Module with Compensation Free Design


The NDM3Z-90 family is the latest generation of digital POL modules from CUI. Designed specifically to address the increasing current needs of the latest processors, FPGAs and other advanced integrated circuits, the NDM3Z-90 sets new benchmarks in current density and efficiency. Rated to output 90 A, this family packs more power into a non-isolated module than anything else on the market.

Features

  • Up to 90 A output
  • Class-leading efficiency
  • Superior transient response
  • Compensation free design — always stable
  • Programmable output voltage
  • Voltage tracking
  • Voltage margining
  • Active current sharing and droop sharing, up to 4 modules at 360 A
  • Snapshot™ parametric capture
  • Voltage/current/temperature monitoring
  • Synchronization and phase spreading
  • Differential voltage sense
  • Programmable soft start and soft stop
  • Fault management
  • Vertical and horizontal footprint versions
  • Architects of Modern Power® (AMP Group) teraAMP™ compatible

Specifications

  • Regulation
    Yes

Available Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Package Type Orientation Dimensions LxWxH (mm) Stock Check Sample Request RFQ
NDM3Z-90HS 7.5 ~ 14 162 0.6 ~ 1.8 90 SMT Horizontal 50.8 x 19.05 x 10 -- -- -- Sample Request Request a Quote
NDM3Z-90HT 7.5 ~ 14 162 0.6 ~ 1.8 90 DIP Horizontal 50.8 x 19.05 x 10 -- -- -- Sample Request Request a Quote
NDM3Z-90V 7.5 ~ 14 162 0.6 ~ 1.8 90 SIP Vertical 50.8 x 9.51 x 19.05 -- Stock Check NDM3Z-90V -- Sample Request Request a Quote