VCDB15-D48 Series
36~72 Vdc Input Range, 15 W, Single/Dual Output


VCDB15-D48 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    2 x 2 x 0.4
  • Dimensions LxWxH (mm)
    50.8 x 50.8 x 10.16

Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VCDB15-D48-S3R3 36 ~ 72 10 3.3 3 -- -- --
VCDB15-D48-S5 36 ~ 72 15 5 3 -- -- --
VCDB15-D48-S12 36 ~ 72 15 12 1.25 -- -- --
VCDB15-D48-S15 36 ~ 72 15 15 1 -- -- --
VCDB15-D48-D5 36 ~ 72 15 5/ -5/ -15 1.5/ 1.5 -- -- --
VCDB15-D48-D12 36 ~ 72 15 12/ -12 0.63/ 0.63 -- -- --
VCDB15-D48-D15 36 ~ 72 15 15/ -15/ -12 0.5/ 0.5 -- -- --