INFRASTRUCTURE
SOLUTIONS

Software Defined Power - Infrastructure Solutions

Running out of power is a constant concern for the operators of data centers and similar IT and communications infrastructure. The fight for footprint optimization while boosting processing and storage capabilities is a never-ending battle. To address this growing problem, CUI has partnered with Virtual Power Systems to deliver ICE - a software/hardware solution that uses an existing infrastructure footprint to deliver more power within the data center by elasticizing it as a resource. It intelligently and dynamically allocates power to racks, branch circuits and IT nodes, with constant awareness of power consumption needs across the data center topology.

With the ICE system, data center operators can realize a 15-25% reduction in operating costs and a 40-60% reduction in capital expenditures.

Advantages

Performance
Greatly improve existing power and IT footprint utilization while streamlining infrastructure management.
Scalability
The ability of ICE to automatically identify new hardware ensures power availability and reduces the complexity of adding or replacing servers, racks, pods or containers.
Reliability
By placing peak load shaving and backup power directly in the rack, ICE eliminates single points of failure at a much lower cost than other solutions.
Automation
The innovative ICE Software tightly integrates with ICE Hardware automatically discovering new system hardware, monitoring power behavior and tracking data center usage patterns in real-time.

System Overview

Unlock underutilized power supply capacity

The ICE system employs peak shaving principals to free-up redundant supply capacity. By profiling power demand and employing battery storage, it is possible to manage peak demand using power stored during low utilization periods.


One platform, three ways to maximize power utilization

The ICE Software Application Suite utilizes the existing infrastructure footprint to deliver more power within the data center by elasticizing it as a resource. It intelligently and dynamically allocates power to racks, branch circuits and IT nodes, with constant awareness of power consumption needs across the data center topology.


Rack Share

  • Power can be intelligently distributed across racks depending upon need and historical usage patterns. Recover lost power and improve efficiency of the current power infrastructure.
  • Automatically allocate power availability in real-time to racks and branch circuits protecting mission critical computing needs.
  • Leverage power caches in real-time to lower peak power loads.
  • Limit the use of additional power through dynamic provisioning of new components.
  • Quickly pinpoint failing or failed power equipment for higher availability and SLA.

Node Share

  • Intelligently distribute power to individual nodes based on demand and historical patterns to improve efficiency and utilization of infrastructure.
  • Boost granularity of power control with node level protocols that are implemented automatically based on priority and availability.
  • Dynamic power capping eliminates severe changes in IT node performance while maintaining world class SLAs.

Source Share

  • Take advantage of multiple power sources depending upon availability, cost or demand.
  • Apply backup generators and secondary sources as amplifiers of power capacity and not as fail-overs.
  • Raise the productivity of renewable power sources in a dramatically smaller footprint.

Controlled by the ICE Application Suite

Automate or Eliminate Manual Tasks
  • Workload Placement
  • Power Capacity Budgeting
  • Demand Response
  • Peak Price Optimization
  • Maintenance
Deep Visibility & Smart Decisions
  • Failure Prediction
  • Dry Run Decisions
  • Real Time Operating Health

Hardware Overview

ICE Power System Hardware

Manufactured by CUI, the ICE-compatible power supply system offers a plug and play way to bring the benefits of elastic power to data centers. Designed as modular rack mountable shelves, CUI's innovative design enables racks to take advantage of the ICE Software Stack and realize the benefits of Software Defined Power. Best of all, it is designed to work with the IT equipment you already have or are planning to buy.

One Design / Multiple Deployment Options

Features

  • Modular Design for Ac use
  • 4U Height by 19” Width
  • Hot Swappable Modules
  • Li Ion Battery Chemistry
  • 12 kW Output
  • 208 ~ 240 V Input Feeds
  • 208 ~ 240 V Output Feeds
  • Single & Three Phase SKUs

In the Rack

  • Rack Level Blast Radius
  • 12 kW Output Per Rack

End of row

  • Stackable to Ten Units
  • 120 kW Output
  • N+1 Redundancy Per Phase

Resources


CUI on Software Defined Power®

At APEC 2016 Mark Adams, CUI’s Senior VP, discusses the company’s recent partnership with Virtual Power Systems (VPS) as the two companies will look to partner in setting a new standard for an efficient Software Defined Power® infrastructure. In the video, Mark Adams is joined by Ankush Dham, VP of Business Development and Sales at VPS, who gives an overview of the VPS software that will pair with the CUI’s power hardware.


Watch Now 


CUI and Virtual Power Systems Forge Strategic Partnership

CUI Inc and its parent company CUI Global, Inc., announced a limited exclusivity agreement today for hardware development with Virtual Power Systems (VPS), a cutting edge Software Defined Power® company. The companies will partner to set a new standard for an efficient power infrastructure for data centers.


Learn More 

Request a Demo


Your information is collected only for the purpose of contacting you. CUI will not share any of your information with other companies or individuals. Read more about our privacy policy and terms of use for details