Dc-Dc Modules Designed for Renewable Energy Applications

ULTRA‑WIDE INPUT DC‑DC CONVERTERS
Input Voltage Ratios up to 10:1

Resources

Dc-Dc Modules Designed for Renewable Energy Applications

Available in board mount, chassis mount, and DIN rail mount configurations, CUI’s AE series is a range of isolated dc-dc converters in fully encapsulated packages with power ratings of 5 W, 10 W, 15 W, and 40 W. Designed for reliable operation in renewable energy applications such as solar power equipment, wind turbines, and electric charging stations, the models feature input voltages up to 1500 Vdc, input ratio ranges up to 10:1, and 5600 Vdc input to output isolation. The AE series also features a wide operating temperature range of -40 up to +70°C at full load, continuous short circuit protection with automatic recovery, and rated operation up to 5000 meters, allowing it to support remote, high altitude installations.

Highlights

  1. 5 ~ 40 W power ratings
  2. Input voltages up to 1500 Vdc
  3. 5600 Vdc isolation
  4. -40 ~ 70°C operating temp
  5. Rated up to 5000 meters

Request
Sample

Datasheet

Series

AE5-EW Series
5 W, 10:1 Input Range, Single Regulated Output, 5 Pin DIP, 5600 Vdc Isolation, Dc-Dc Converter
View Now
AE5-EW-T Series
5 W, 10:1 Input Range, Single Regulated Output, Chassis Mount, 5600 Vdc Isolation, Dc-Dc Converter
View Now
AE10-EW Series
10 W, 10:1 Input Range, Single Regulated Output, 5 Pin DIP, 5600 Vdc Isolation, Dc-Dc Converter
View Now
AE10-EW-T Series
10 W, 10:1 Input Range, Single Regulated Output, Chassis Mount, 5600 Vdc Isolation, Dc-Dc Converter
View Now
AE10-UW Series
10 W, 7.5:1 Input Range, Single Regulated Output, 5 Pin DIP, 5600 Vdc Isolation, Dc-Dc Converter
View Now
AE15-EW Series
15 W, 10:1 Input Range, Single Regulated Output, 5 Pin DIP, 5600 Vdc Isolation, Dc-Dc Converter
View Now
AE15-EW-T Series
15 W, 10:1 Input Range, Single Regulated Output, Chassis Mount, 5600 Vdc Isolation, Dc-Dc Converter
View Now
AE40-EW Series
40 W, 10:1 Input Range, Single Regulated Output, 7 Pin DIP, 4000 Vdc Isolation, Dc-Dc Converter
View Now
AE40-EW-T Series
40 W, 10:1 Input Range, Single Regulated Output, Chassis Mount, 4000 Vdc Isolation, Dc-Dc Converter
View Now
AE40-UW Series
40 W, 7.5:1 Input Range, Single Regulated Output, 5 Pin DIP, 5600 Vdc Isolation, Dc-Dc Converter
View Now