Available in PCB, chassis, and DIN rail mounting styles, CUI’s line of ac-dc power filters feature a -40 to +85°C operating temperature range, 0.3 and 1.5 A current ratings, and a 47 to 63 Hz operating frequency. Our ac-dc power filters also offer IEC/EN 61000-4-5 compliancy and help comply with CISPR22/EN55022 Class B. 20 to 30 dB Ac-line noise filtering and wide input voltage range make CUI’s ac-dc power filters an effective out-of-the-box solution to reduce conducted emissions.
4 TOTAL RESULTS