PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

200 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VF-D250-D524A-CF 200 5/24 24/6 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-D250-D524A-CF --
VF-D250-D312A-CF 200 3.3/12 24/12 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-D250-D312A-CF --
VMS-200-12 200 12 16.67 90 ~ 264 Open Frame 101.6 x 50.8 x 37.6 Datasheet VMS-200-12 Stock Check VMS-200-12
VF-D250-D512A 200 5/12 24/12 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-D250-D512A --
VMS-200-48-CNF 200 48 4.17 90 ~ 264 Metal Case 117 x 62 x 40 Datasheet VMS-200-48-CNF Stock Check VMS-200-48-CNF
VF-S250-05A 200 5 40 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-05A --
VF-D250-D324A 200 3.3/24 24/6 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-D250-D324A --
VF-D250-D548A 200 5/48 24/3 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-D250-D548A --
VMS-200-24 200 24 8.33 90 ~ 264 Open Frame 101.6 x 50.8 x 37.6 Datasheet VMS-200-24 Stock Check VMS-200-24
VF-D250-D512A-CF 200 5/12 24/12 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-D250-D512A-CF --
VMS-200-12-CNF 200 12 16.67 90 ~ 264 Metal Case 117 x 62 x 40 Datasheet VMS-200-12-CNF Stock Check VMS-200-12-CNF
VMS-200-24-CNF 200 24 8.33 90 ~ 264 Metal Case 117 x 62 x 40 Datasheet VMS-200-24-CNF Stock Check VMS-200-24-CNF
VF-S250-05A-CF 200 5 40 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-05A-CF --
VF-D250-D324A-CF 200 3.3/24 24/6 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-D250-D324A-CF --
VF-D250-D548A-CF 200 5/48 24/3 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-D250-D548A-CF --
VMS-200-48 200 48 4.17 90 ~ 264 Open Frame 101.6 x 50.8 x 37.6 Datasheet VMS-200-48 Stock Check VMS-200-48
VF-D250-D312A 200 3.3/12 24/12 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-D250-D312A --
VF-D250-D524A 200 5/24 24/6 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-D250-D524A --