PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

211.2 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VGS-200B-24 211.2 24 8.8 88 ~ 132 / 176 ~ 264 Metal Case 215 x 115 x 30 Datasheet VGS-200B-24 Stock Check VGS-200B-24
VGS-200B-48 211.2 48 4.4 88 ~ 132 / 176 ~ 264 Metal Case 215 x 115 x 30 Datasheet VGS-200B-48 Stock Check VGS-200B-48