PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

3 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PSK-S3-5-DIN 3 5 0.6 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S3-5-DIN Stock Check PSK-S3-5-DIN
PSK-S3-9-DIN 3 9 0.33 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S3-9-DIN --
PSK-S3-12-DIN 3 12 0.25 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S3-12-DIN --
PSK-S3-15-DIN 3 15 0.2 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S3-15-DIN --
PSK-S3-24-DIN 3 24 0.125 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S3-24-DIN Stock Check PSK-S3-24-DIN