PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

36 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PDRC-36-15 36 15 2.4 90 ~ 264 Encapsulated 91 x 53 x 56.5 Datasheet PDRC-36-15 --
PDRC-36-24 36 24 1.5 90 ~ 264 Encapsulated 91 x 53 x 56.5 Datasheet PDRC-36-24 Stock Check PDRC-36-24