PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

5 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PDRB-5-12 5 12 0.42 90 ~ 264 Encapsulated 90 x 22.5 x 114 Datasheet PDRB-5-12 Stock Check PDRB-5-12
PSK-S5B-9-DIN 5 9 0.56 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S5B-9-DIN --
PDRB-5-15 5 15 0.34 90 ~ 264 Encapsulated 90 x 22.5 x 114 Datasheet PDRB-5-15 --
PSK-S5B-24-DIN 5 24 0.21 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S5B-24-DIN --
PDRB-5-24 5 24 0.21 90 ~ 264 Encapsulated 90 x 22.5 x 114 Datasheet PDRB-5-24 Stock Check PDRB-5-24
PDRB-5-5 5 5 1 90 ~ 264 Encapsulated 90 x 22.5 x 114 Datasheet PDRB-5-5 --
PSK-S5B-12-DIN 5 12 0.42 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S5B-12-DIN --
PSK-S5B-15-DIN 5 15 0.33 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S5B-15-DIN --
PSK-S5B-5-DIN 5 5 1 85 ~ 264 Encapsulated 76 x 31.5 x 31.4 Datasheet PSK-S5B-5-DIN --