PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

100 W, PCB, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VBM-100-12 100 12 8.4 90 ~ 264 Encapsulated 116.9 x 61 x 17 Datasheet VBM-100-12 Stock Check VBM-100-12
VBM-100-36 100 36 2.8 90 ~ 264 Encapsulated 116.9 x 61 x 17 Datasheet VBM-100-36 --
VBM-100-48 100 48 2.1 90 ~ 264 Encapsulated 116.9 x 61 x 17 Datasheet VBM-100-48 Stock Check VBM-100-48
VBM-100-24 100 24 4.2 90 ~ 264 Encapsulated 116.9 x 61 x 17 Datasheet VBM-100-24 Stock Check VBM-100-24
VBM-100-28 100 28 3.6 90 ~ 264 Encapsulated 116.9 x 61 x 17 Datasheet VBM-100-28 --