PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

15 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PSK-S15C-9-DIN 15 9 1.66 85 ~ 264 Encapsulated 76 x 31.5 x 36.9 Datasheet PSK-S15C-9-DIN --
PSK-S15C-24-DIN 15 24 0.625 85 ~ 264 Encapsulated 76 x 31.5 x 36.9 Datasheet PSK-S15C-24-DIN Stock Check PSK-S15C-24-DIN
PSK-S15C-12-DIN 15 12 1.25 85 ~ 264 Encapsulated 76 x 31.5 x 36.9 Datasheet PSK-S15C-12-DIN Stock Check PSK-S15C-12-DIN
PSK-S15C-15-DIN 15 15 1 85 ~ 264 Encapsulated 76 x 31.5 x 36.9 Datasheet PSK-S15C-15-DIN --
PDRC-24-5 15 5 3 90 ~ 264 Encapsulated 91 x 35 x 56.5 Datasheet PDRC-24-5 --