PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

240 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PDRA-240-24 240 24 10 85 ~ 264 Encapsulated 125 x 120 x 60 Datasheet PDRA-240-24 Stock Check PDRA-240-24
PDRA-240-48 240 48 5 85 ~ 264 Encapsulated 125 x 120 x 60 Datasheet PDRA-240-48 Stock Check PDRA-240-48