PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

250 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VF-D250-D1224A 250 12/24 12/6 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-D250-D1224A Stock Check VF-D250-D1224A
VF-D250-D1224A-CF 250 12/24 12/6 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-D250-D1224A-CF Stock Check VF-D250-D1224A-CF
VF-D320-D512A 250 5/12 30/16.67 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-D320-D512A Stock Check VF-D320-D512A
VF-D320-D512A-CF 250 5/12 30/16.67 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-D320-D512A-CF --
VF-D320-D512A-CFS 250 5/12 30/16.67 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-D320-D512A-CFS Stock Check VF-D320-D512A-CFS
VF-D320-D524A 250 5/24 30/8.33 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-D320-D524A --
VF-D320-D524A-CF 250 5/24 30/8.33 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-D320-D524A-CF --
VF-D320-D524A-CFS 250 5/24 30/8.33 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-D320-D524A-CFS Stock Check VF-D320-D524A-CFS
VF-D320-D548A 250 5/48 30/4.16 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-D320-D548A --
VF-D320-D548A-CF 250 5/48 30/4.16 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-D320-D548A-CF --
VF-D320-D548A-CFS 250 5/48 30/4.16 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-D320-D548A-CFS --
VF-S250-12A 250 12 20.83 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-12A Stock Check VF-S250-12A
VF-S250-12A-CF 250 12 20.83 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-12A-CF Stock Check VF-S250-12A-CF
VF-S250-15A 250 15 16.67 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-15A --
VF-S250-15A-CF 250 15 16.67 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-15A-CF --
VF-S250-18A 250 18 13.89 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-18A --
VF-S250-18A-CF 250 18 13.89 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-18A-CF --
VF-S250-24A 250 24 10.42 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-24A Stock Check VF-S250-24A
VF-S250-24A-CF 250 24 10.42 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-24A-CF Stock Check VF-S250-24A-CF
VF-S250-28A 250 28 8.93 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-28A --
VF-S250-28A-CF 250 28 8.93 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-28A-CF --
VF-S250-36A 250 36 6.93 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-36A --
VF-S250-36A-CF 250 36 6.93 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-36A-CF --
VF-S250-48A 250 48 5.21 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-48A Stock Check VF-S250-48A
VF-S250-48A-CF 250 48 5.21 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-48A-CF Stock Check VF-S250-48A-CF