PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

24 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PDRC-24-12 24 12 2 90 ~ 264 Encapsulated 91 x 35 x 56.5 Datasheet PDRC-24-12 Stock Check PDRC-24-12
PDRC-24-15 24 15 1.6 90 ~ 264 Encapsulated 91 x 35 x 56.5 Datasheet PDRC-24-15 --
PDRC-24-24 24 24 1 90 ~ 264 Encapsulated 91 x 35 x 56.5 Datasheet PDRC-24-24 Stock Check PDRC-24-24