PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

350.4 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VGS-350B-48 350.4 48 7.3 88 ~ 132 / 176 ~ 264 Metal Case 215 x 115 x 30 Datasheet VGS-350B-48 Stock Check VGS-350B-48
VGS-350B-24 350.4 24 14.6 88 ~ 132 / 176 ~ 264 Metal Case 215 x 115 x 30 Datasheet VGS-350B-24 Stock Check VGS-350B-24