12 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VAWQ12-Q24-S3R3 9 ~ 36 12 3.3 3.5 Yes 1500 32 x 20 x 10.8 Datasheet VAWQ12-Q24-S3R3 Stock Check VAWQ12-Q24-S3R3
VAWQ12-Q48-S3R3 18 ~ 75 12 3.3 3.5 Yes 1500 32 x 20 x 10.8 Datasheet VAWQ12-Q48-S3R3 Stock Check VAWQ12-Q48-S3R3