16.5 W, 3.3 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRD15-Q48-S3-N-M 18 ~ 75 16.5 3.3 5 Yes 2250 27.9 x 24.4 x 8.4 Datasheet PRD15-Q48-S3-N-M Stock Check PRD15-Q48-S3-N-M
PRD15-Q48-S3-P-M 18 ~ 75 16.5 3.3 5 Yes 2250 27.9 x 24.4 x 8.4 Datasheet PRD15-Q48-S3-P-M --