19.8 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-S3 9 ~ 36 19.8 3.3 6 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q24-S3 Stock Check PYBE30-Q24-S3
PYBE30-Q48-S3 18 ~ 75 19.8 3.3 6 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q48-S3 Stock Check PYBE30-Q48-S3