20 W, 3.3 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYB20-Q24-S3-U 9 ~ 36 20 3.3 5 Yes 1500 52.3 x 53 x 19.1 Datasheet PYB20-Q24-S3-U Stock Check PYB20-Q24-S3-U
PQA30-D24-S3-T 18 ~ 36 20 3.3 6 Yes 1500 76 x 31.5 x 21.2 Datasheet PQA30-D24-S3-T Stock Check PQA30-D24-S3-T
PYB20-Q48-S3-U 18 ~ 75 20 3.3 5 Yes 1500 52.3 x 53 x 19.1 Datasheet PYB20-Q48-S3-U Stock Check PYB20-Q48-S3-U
PQA30-D48-S3-T 36 ~ 75 20 3.3 6 Yes 1500 76 x 31.5 x 21.2 Datasheet PQA30-D48-S3-T --