25 W, 3.3 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VPOL5A-12-SMT 8.3 ~ 14 25 0.75 ~ 5 5 Yes 0 11.43 x 20.3 x 6.09 Datasheet VPOL5A-12-SMT Stock Check VPOL5A-12-SMT
PRD25-D48-S3-N-M 36 ~ 75 25 3.3 7.5 Yes 2250 27.9 x 24.4 x 8.4 Datasheet PRD25-D48-S3-N-M --
PRD25-D48-S3-P-M 36 ~ 75 25 3.3 7.5 Yes 2250 27.9 x 24.4 x 8.4 Datasheet PRD25-D48-S3-P-M --