7.92 W, 3.3 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-S3-U 9 ~ 36 7.92 3.3 2.4 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-S3-U Stock Check PDQE10-Q24-S3-U
PDQE10-Q24-S3-T 9 ~ 36 7.92 3.3 2.4 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-S3-T Stock Check PDQE10-Q24-S3-T
PDQE10-Q48-S3-U 18 ~ 75 7.92 3.3 2.4 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q48-S3-U Stock Check PDQE10-Q48-S3-U
PDQE10-Q48-S3-T 18 ~ 75 7.92 3.3 2.4 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q48-S3-T Stock Check PDQE10-Q48-S3-T