7.92 W, 3.3 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE10-Q24-S3 9 ~ 36 7.92 3.3 2.4 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q24-S3 Stock Check PYBE10-Q24-S3
PDQE10-Q24-S3-D 9 ~ 36 7.92 3.3 2.4 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q24-S3-D Stock Check PDQE10-Q24-S3-D
PDQE10-Q48-S3-D 18 ~ 75 7.92 3.3 2.4 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q48-S3-D Stock Check PDQE10-Q48-S3-D