50 W, 48 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHK50W-Q24-S48-DIN 9 ~ 36 50 48 1.04 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK50W-Q24-S48-DIN --
VHK50W-Q48-S48-DIN 18 ~ 75 50 48 1.04 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK50W-Q48-S48-DIN --