600 W, 48 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VFB600-D24-S48 18 ~ 36 600 48 12.5 Yes 1500 116.8 x 61 x 12.7 Datasheet VFB600-D24-S48 Stock Check VFB600-D24-S48
VFB600-D48-S48 36 ~ 75 600 48 12.5 Yes 1500 116.8 x 61 x 12.7 Datasheet VFB600-D48-S48 Stock Check VFB600-D48-S48