10 W, 5 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-S5-U 9 ~ 36 10 5 2 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-S5-U Stock Check PDQE10-Q24-S5-U
PDQE10-Q24-D5-U 9 ~ 36 10 5/-5 1/-1 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-D5-U Stock Check PDQE10-Q24-D5-U
PDQE10-Q24-D5-T 9 ~ 36 10 5/-5 1/-1 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-D5-T Stock Check PDQE10-Q24-D5-T
PDQE10-Q24-S5-T 9 ~ 36 10 5 2 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-S5-T Stock Check PDQE10-Q24-S5-T
PDQE10-Q48-S5-U 18 ~ 75 10 5 2 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q48-S5-U Stock Check PDQE10-Q48-S5-U
PDQE10-Q48-D5-U 18 ~ 75 10 5/-5 1/-1 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q48-D5-U Stock Check PDQE10-Q48-D5-U
PDQE10-Q48-D5-T 18 ~ 75 10 5/-5 1/-1 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q48-D5-T Stock Check PDQE10-Q48-D5-T
PDQE10-Q48-S5-T 18 ~ 75 10 5 2 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q48-S5-T Stock Check PDQE10-Q48-S5-T
AE15B-UW-S5-T 200 ~ 1500 10 5 2 Yes 5600 135 x 70 x 33.5 Datasheet AE15B-UW-S5-T Stock Check AE15B-UW-S5-T