50 W, 5 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHK50W-Q24-S5-DIN 9 ~ 36 50 5 10 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK50W-Q24-S5-DIN --
PQAE50-D24-S5-DIN 18 ~ 36 50 5 10 Yes 1500 76 x 31.5 x 25.8 Datasheet PQAE50-D24-S5-DIN Stock Check PQAE50-D24-S5-DIN
VHK50W-Q48-S5-DIN 18 ~ 75 50 5 10 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK50W-Q48-S5-DIN Stock Check VHK50W-Q48-S5-DIN
PQAE50-D48-S5-DIN 36 ~ 75 50 5 10 Yes 1500 76 x 31.5 x 25.8 Datasheet PQAE50-D48-S5-DIN Stock Check PQAE50-D48-S5-DIN