7.5 W, 5 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
V7805-1500R 6.5 ~ 18 7.5 5 1.5 Yes 0 17.5 x 11.5 x 9 Datasheet V7805-1500R Stock Check V7805-1500R
V7805-1500 6.5 ~ 18 7.5 5 1.5 Yes 0 17.5 x 11.5 x 9 Datasheet V7805-1500 Stock Check V7805-1500