20 W, 5 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE20-Q24-D5-DIN 9 ~ 36 20 5/-5 2/-2 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE20-Q24-D5-DIN Stock Check PYBE20-Q24-D5-DIN
PYBE20-Q24-S5-DIN 9 ~ 36 20 5 4 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE20-Q24-S5-DIN Stock Check PYBE20-Q24-S5-DIN
PYBE20-Q48-D5-DIN 18 ~ 75 20 5/-5 2/-2 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE20-Q48-D5-DIN Stock Check PYBE20-Q48-D5-DIN
PYBE20-Q48-S5-DIN 18 ~ 75 20 5 4 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE20-Q48-S5-DIN Stock Check PYBE20-Q48-S5-DIN