1 W, 9 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDSE1-S5-S9-D 4.5 ~ 5.5 1 9 0.111 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S5-S9-D Stock Check PDSE1-S5-S9-D
PQP1-D12-D9-D 9 ~ 18 1 9/-9 0.056/-0.056 Yes 1500 14 x 14 x 9 Datasheet PQP1-D12-D9-D Stock Check PQP1-D12-D9-D
PDSE1-S12-S9-D 10.8 ~ 13.2 1 9 0.111 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S12-S9-D Stock Check PDSE1-S12-S9-D
PYSE1-S12-S9-D 10.8 ~ 13.2 1 9 0.111 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S12-S9-D Stock Check PYSE1-S12-S9-D
PDSE1-S15-S9-D 13.5 ~ 16.5 1 9 0.111 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S15-S9-D Stock Check PDSE1-S15-S9-D
PYSE1-S15-S9-D 13.5 ~ 16.5 1 9 0.111 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S15-S9-D Stock Check PYSE1-S15-S9-D
PQP1-D24-D9-D 18 ~ 36 1 9/-9 0.056/-0.056 Yes 1500 14 x 14 x 9 Datasheet PQP1-D24-D9-D Stock Check PQP1-D24-D9-D
PDSE1-S24-S9-D 21.6 ~ 26.4 1 9 0.111 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S24-S9-D Stock Check PDSE1-S24-S9-D
PYSE1-S24-S9-D 21.6 ~ 26.4 1 9 0.111 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S24-S9-D Stock Check PYSE1-S24-S9-D