10 W, 9 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-S9-U 9 ~ 36 10 9 1.11 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-S9-U --
PDQE10-Q24-D9-U 9 ~ 36 10 9/-9 0.555/-0.555 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-D9-U Stock Check PDQE10-Q24-D9-U
PDQE10-Q24-D9-T 9 ~ 36 10 9/-9 0.555/-0.555 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-D9-T Stock Check PDQE10-Q24-D9-T
PDQE10-Q24-S9-T 9 ~ 36 10 9 1.111 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-S9-T Stock Check PDQE10-Q24-S9-T