4.5 W, 9 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PXO7809-500-S 12 ~ 36 1.35, 4.5 9/-9 0.5/-0.15 Yes 0 10.27 x 6 x 8.61 Datasheet PXO7809-500-S Stock Check PXO7809-500-S
VX78039-500 12 ~ 36 4.5 9 0.5 Yes 0 11.6 x 7.55 x 10.16 Datasheet VX78039-500 Stock Check VX78039-500
P7809-500R 14 ~ 90 4.5 9 0.5 Yes 0 19 x 11.5 x 9 Datasheet P7809-500R Stock Check P7809-500R
P7809-500 14 ~ 90 4.5 9 0.5 Yes 0 11.5 x 9 x 17.5 Datasheet P7809-500 Stock Check P7809-500