10 W, 15 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-S15-U 9 ~ 36 10 15 0.67 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-S15-U Stock Check PDQE10-Q24-S15-U
PDQE10-Q24-D15-U 9 ~ 36 10 15/-15 0.333/-0.333 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-D15-U Stock Check PDQE10-Q24-D15-U
PDQE10-Q24-D15-T 9 ~ 36 10 15/-15 0.333/-0.333 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-D15-T Stock Check PDQE10-Q24-D15-T
PDQE10-Q24-S15-T 9 ~ 36 10 15 0.667 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-S15-T Stock Check PDQE10-Q24-S15-T
PDQE10-Q48-S15-U 18 ~ 75 10 15 0.667 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q48-S15-U Stock Check PDQE10-Q48-S15-U
PDQE10-Q48-D15-U 18 ~ 75 10 15/-15 0.333/-0.333 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q48-D15-U Stock Check PDQE10-Q48-D15-U
PDQE10-Q48-D15-T 18 ~ 75 10 15/-15 0.333/-0.333 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q48-D15-T Stock Check PDQE10-Q48-D15-T
PDQE10-Q48-S15-T 18 ~ 75 10 15 0.667 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q48-S15-T Stock Check PDQE10-Q48-S15-T