10 W, 12 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRC10W-72-D12 8.5 ~ 160 10 12/-12 0.416/-0.416 Yes 4200 31.8 x 20.3 x 12.7 Datasheet PRC10W-72-D12 Stock Check PRC10W-72-D12
PRC10W-72-S12 8.5 ~ 160 10 12 0.835 Yes 4200 31.8 x 20.3 x 12.7 Datasheet PRC10W-72-S12 Stock Check PRC10W-72-S12
PYBJ10-Q24-S12-OD 9 ~ 36 10 12 0.833 Yes 1500 39.2 x 20.8 x 6.1 Datasheet PYBJ10-Q24-S12-OD Stock Check PYBJ10-Q24-S12-OD
PYBJ10-Q24-S12-D 9 ~ 36 10 12 0.833 Yes 1500 40.2 x 22 x 6.8 Datasheet PYBJ10-Q24-S12-D Stock Check PYBJ10-Q24-S12-D
PYBE10-Q24-D12 9 ~ 36 10 12/-12 0.416/-0.416 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q24-D12 Stock Check PYBE10-Q24-D12
PYBE10-Q24-S12 9 ~ 36 10 12 0.833 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q24-S12 Stock Check PYBE10-Q24-S12
PDQE10-Q24-D12-D 9 ~ 36 10 12/-12 0.416/-0.416 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q24-D12-D Stock Check PDQE10-Q24-D12-D
PDQE10-Q24-S12-D 9 ~ 36 10 12 0.833 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q24-S12-D Stock Check PDQE10-Q24-S12-D
PYBE10-Q48-D12 18 ~ 75 10 12/-12 0.416/-0.416 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q48-D12 Stock Check PYBE10-Q48-D12
PYBE10-Q48-S12 18 ~ 75 10 12 0.833 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q48-S12 Stock Check PYBE10-Q48-S12
PDQE10-Q48-D12-D 18 ~ 75 10 12/-12 0.416/-0.416 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q48-D12-D Stock Check PDQE10-Q48-D12-D
PDQE10-Q48-S12-D 18 ~ 75 10 12 0.833 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q48-S12-D Stock Check PDQE10-Q48-S12-D
PQC10-48-S12-O 36 ~ 75 10 12 0.833 Yes 1500 33.02 x 22.86 x 11.4 Datasheet PQC10-48-S12-O Stock Check PQC10-48-S12-O