30 W, 12 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-S12-U 9 ~ 36 30 12 2.5 Yes 1500 55 x 52.3 x 19 Datasheet PYBE30-Q24-S12-U Stock Check PYBE30-Q24-S12-U
PYBE30-Q24-D12-U 9 ~ 36 30 12/-12 1.25/-1.25 Yes 1500 55 x 52.3 x 19 Datasheet PYBE30-Q24-D12-U Stock Check PYBE30-Q24-D12-U
PYBE30-Q24-D12-T 9 ~ 36 30 12/-12 1.25/-1.25 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE30-Q24-D12-T Stock Check PYBE30-Q24-D12-T
PYBE30-Q24-S12-T 9 ~ 36 30 12 2.5 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE30-Q24-S12-T Stock Check PYBE30-Q24-S12-T
PYBE30-Q48-S12-U 18 ~ 75 30 12 2.5 Yes 1500 55 x 52.3 x 19 Datasheet PYBE30-Q48-S12-U Stock Check PYBE30-Q48-S12-U
PYBE30-Q48-D12-U 18 ~ 75 30 12/-12 1.25/-1.25 Yes 1500 55 x 52.3 x 19 Datasheet PYBE30-Q48-D12-U Stock Check PYBE30-Q48-D12-U
PYBE30-Q48-D12-T 18 ~ 75 30 12/-12 1.25/-1.25 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE30-Q48-D12-T Stock Check PYBE30-Q48-D12-T
PYBE30-Q48-S12-T 18 ~ 75 30 12 2.5 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE30-Q48-S12-T Stock Check PYBE30-Q48-S12-T