12 W, 12 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VAWQ12-Q24-S12 9 ~ 36 12 12 1 Yes 1500 32 x 20 x 10.8 Datasheet VAWQ12-Q24-S12 Stock Check VAWQ12-Q24-S12
VAWQ12-Q48-S12 18 ~ 75 12 12 1 Yes 1500 32 x 20 x 10.8 Datasheet VAWQ12-Q48-S12 Stock Check VAWQ12-Q48-S12