350 W, 12 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHB350-D24-S12 18 ~ 36 350 12 29.2 Yes 1500 57.9 x 61 x 13.2 Datasheet VHB350-D24-S12 Stock Check VHB350-D24-S12
VHB350-D48-S12 36 ~ 75 350 12 29.2 Yes 1500 57.9 x 61 x 13.2 Datasheet VHB350-D48-S12 Stock Check VHB350-D48-S12