10 W, 24 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE10-Q24-S24 9 ~ 36 10 24 0.416 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q24-S24 Stock Check PYBE10-Q24-S24
PDQE10-Q24-D24-D 9 ~ 36 10 24/-24 0.208/-0.208 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q24-D24-D Stock Check PDQE10-Q24-D24-D
PDQE10-Q24-S24-D 9 ~ 36 10 24 0.416 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q24-S24-D Stock Check PDQE10-Q24-S24-D
PYBE10-Q48-S24 18 ~ 75 10 24 0.416 Yes 1500 32 x 20 x 10.8 Datasheet PYBE10-Q48-S24 Stock Check PYBE10-Q48-S24
PDQE10-Q48-D24-D 18 ~ 75 10 24/-24 0.208/-0.208 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q48-D24-D Stock Check PDQE10-Q48-D24-D
PDQE10-Q48-S24-D 18 ~ 75 10 24 0.416 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE10-Q48-S24-D Stock Check PDQE10-Q48-S24-D
AE10-EW-S24 100 ~ 1000 10 24 0.42 Yes 5600 70 x 48 x 23.5 Datasheet AE10-EW-S24 Stock Check AE10-EW-S24